IESNA:LM-63-2002
[TEST]P1202575
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2A-722-U-T4W
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 2200K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 2200K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7395
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
746 775.2 829.4 890.5 943.9 991 1028.4 1053 1062.3 1071.7
1109.5 1142.2 1190.1 1291.8 1437.5 1610.8 1785 1954 2103.6 2225.2
2360 2483.8 2611.2 2730.8 2837.6 2873.4 2812.6 2663.4 2270.4 1462.8
533.7 194.4 102.1 56.5 30.4 9 0
746 780.3 836 896.4 951.7 996.5 1035.5 1058.8 1068.6 1077.5
1111 1141.8 1185.8 1278.2 1419.6 1588.6 1756.9 1930.7 2082.6 2220.5
2347.1 2490.9 2611.6 2731.6 2843 2893.3 2858.2 2722.3 2358.4 1581.2
606.2 212.7 112.2 61.2 32.3 10.9 0
746 775.6 828.2 887.4 939.6 984.8 1019.9 1042.9 1051.8 1055.7
1081.8 1116.9 1156.2 1230.2 1355.7 1514.2 1695.4 1878.1 2044 2179.6
2303.5 2442.2 2598 2751.9 2898.3 3016.4 3096.2 3091.6 2819.3 2076
964.6 314.8 161.3 90.4 42.5 14 0
746 771.3 819.6 874.6 922.1 963.4 996.9 1017.1 1025.7 1028.4
1042.5 1079.9 1117.7 1161.7 1245 1365.8 1513.1 1678.2 1854.7 2034.7
2211.9 2396.6 2591.8 2806.8 3026.9 3199.1 3341.3 3490.5 3546.2 3087.7
1938.1 744.8 289.1 157 85.7 27.3 0
746 769.4 811.8 860.9 905 943.5 975.9 996.9 1007 1012.1
1019.1 1043.6 1084.5 1118.4 1160.5 1233 1339.7 1471.4 1625.6 1807.6
2021.4 2263 2516.2 2809.9 3068.2 3323.4 3585.9 3904.6 4270.4 4351.8
3652.9 2246.6 962.6 433.6 211.9 83 0
746 764.3 799.4 840.3 881.6 920.1 952.9 977.8 992.2 1002.7
1010.9 1026.5 1058.1 1098.2 1131.7 1170.6 1235.7 1330.7 1460.1 1607.3
1776 1964.2 2172.2 2412.2 2687.2 3024.6 3425.4 3907.7 4567.2 5187.8
5156.2 4137.2 2457 1050.6 364.2 81.8 0
746 763.9 797.8 839.9 878.9 916.6 949.8 975.5 991 1002.3
1010.5 1026.1 1055.7 1095.1 1130.1 1168.3 1228.3 1314.4 1444.1 1579.7
1753.4 1924.4 2128.6 2362.7 2640.5 2978.6 3379.8 3865.2 4526.3 5185.5
5171.4 4168.7 2506.4 1080.3 372.4 83.8 0
746 760.8 788.9 823.5 860.2 896 931.1 959.9 979.7 994.9
1010.1 1030 1052.2 1073.2 1102.5 1143.4 1190.5 1249.7 1338.5 1462
1613.6 1792.4 2007.4 2271.5 2583.6 2944.7 3342.8 3778.4 4302.7 4776
4695 3753.4 2230.6 881.2 263.3 52.2 0
746 758.9 778.7 807.6 839.9 873.4 908.5 940 966.1 989.5
1012.5 1037.4 1058.1 1075.6 1097.8 1124.3 1168.7 1233.4 1333.5 1475.7
1664.6 1902.6 2182.7 2494 2815.8 3153.9 3505.3 3882 4257.9 4376.7
3995.3 2843.8 1336.6 470.2 187.4 74 0
746 753.4 767 787.7 814.2 844.2 877.7 908.8 937.7 966.1
994.2 1022.2 1046 1068.2 1091.2 1117.3 1157 1222.4 1333.5 1496.7
1722.3 1998.1 2301.1 2614.7 2937.3 3266.9 3611.6 3922.9 4060 3793.6
2930.3 1470.6 442.9 187.8 110.2 55.7 0
746 751.9 760.4 776.4 797 822.4 849.6 878.9 907.3 936.5
968.1 1000.8 1033.5 1061.9 1093.5 1130.5 1185 1273.1 1406.7 1596.4
1870.7 2192.1 2566.8 2953.3 3359.6 3699.3 3978.2 4069 3813.4 3058.5
1905.3 755 226.3 93.5 45.2 14.8 0
746 749.5 756.5 770.2 790.4 811.1 837.9 865.6 893.3 920.5
952.5 987.2 1021.8 1053.4 1090.4 1131.7 1192.8 1276.2 1400.5 1579.7
1825.9 2139.1 2498.7 2865.6 3203.8 3463.6 3593.7 3513.9 3163.6 2406.7
1376.3 524.7 181.9 74.4 32.3 6.6 0
746 748.3 752.6 767 784.6 806 829 853.9 880.4 905.7
934.6 967.3 998.4 1030 1063.9 1104 1153.1 1221.3 1310.5 1430.5
1602.7 1836.8 2116.9 2400.5 2638.1 2772.1 2750.3 2562.5 2222.8 1657.6
910 349.8 136.7 68.2 43.2 16.4 0
746 744.1 748.7 760.4 776.8 797 819.2 841.1 862.1 880.4
900.7 919.4 936.5 950.1 956 955.2 945.9 928.7 907.3 887
868.3 860.5 860.5 845 781.9 660.3 504.9 366.2 272.7 211.5
169.8 140.2 116.1 91.9 60.8 25.7 0
746 742.1 746.4 760 778 797.8 819.2 840.3 860.5 873.4
879.6 877.7 869.9 852.8 825.5 789.6 746.4 698.9 648.2 590.6
534.5 480.3 428.5 380.6 337 302.3 271.5 248.9 227.5 204.9
177.3 150 119.2 88 53.4 24.2 0
746 739.8 747.2 761.2 780.3 801.7 826.3 848.9 862.5 867.9
861.3 844.6 823.5 796.7 767.4 733.2 690.7 642.8 591 536.4
482.7 432.4 388.4 351 317.9 290.6 267.6 254.4 237.6 215.8
188.5 151.5 117.3 83.4 48.3 24.9 0
746 739.4 747.6 764.7 785.4 810.7 836 853.5 861.7 860.5
851.2 837.6 813.8 781.5 744.1 706.3 666.2 619.8 568.4 515.8
467.1 426.6 390.3 359.2 330.7 305.4 290.6 277 277.4 279.3
261 227.9 202.6 157.4 109.1 72.8 0
746 741.3 751.5 769.8 795.9 820.8 840.7 856.3 861.3 860.2
852.4 835.6 807.6 773.3 733.2 691.1 638.9 582.8 528.2 479.6
438.3 403.6 374.4 349 324.1 301.9 283.2 305.4 348.3 367.4
357.6 342 328 264.9 212.3 150.8 0
746 741.7 754.2 776 800.9 827 845.7 857 860.5 859.8
852.8 836.8 810.3 776.8 728.1 672 606.5 545 485.8 440.2
398.1 366.2 339.7 318.7 298 270.7 282 310.1 324.5 317.9
300.7 299.6 260.6 213.1 180.4 128.2 0
746 742.1 756.1 779.5 806.8 830.9 848.1 857.8 861.7 860.5
853.5 839.5 818.9 785.4 732.4 663 586.3 513.1 449.6 397.4
354.9 325.3 304.2 286.7 259.1 254 268.8 285.5 280.1 264.5
252.4 240.4 196.7 160.9 136 96.2 0
746 742.5 757.7 782.2 811.8 834.8 852.4 862.5 867.6 866.4
858.2 846.9 826.3 788.1 729.6 653.7 568 482.7 410.6 359.6
324.5 299.6 281.3 263 239.2 245.8 259.4 267.2 258.7 285.9
262.6 234.5 176.1 142.2 117.3 72.1 0
746 744.1 758.5 783 810.7 836.4 853.9 864 869.9 870.3
864.4 854.3 834.4 797.8 738.2 659.5 569.2 479.9 405.9 355.3
322.6 297.6 278.9 259.1 236.1 243.1 256.3 264.1 255.2 283.6
262.6 213.9 170.2 140.6 116.9 56.5 0
